Low Loss SPP-375-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible
Product ID:
SPP-375-LLPL
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | SPP-375-LLPL |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | Microporous PTFE |
Velocity of Propagation | 76 % |
Jacket Diameter | 0.402 in |
Jacket Material | FEP |
No. of Shields | 1 |
Passive Intermodulation | -160 dBc |
RF Shielding | 100 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.25 in |
Coax Type | Coax |
Description
Low Loss SPP-375-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible
SPP-375-LLPL part number from Pasternack is a SPP-375-LLPL coax cable that is corrugated. Pasternack SPP-375-LLPL corrugated coax cable is 50 Ohm and has a Microporous PTFE dielectric. Our SPP-375-LLPL coax is constructed with a 0.402 jacket made of FEP. SPP-375-LLPL coax has a shield count of 1, a RF shielding of 100 dB and the maximum frequency for this Pasternack cable is 5.8 GHz.
Pasternack SPP-375-LLPL coax cables are part of over 40,000 RF, microwave and millimeter wave components. SPP-375-LLPL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using SPP-375-LLPL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table