Low Loss SPF-500 Rated Corrugated Coax Cable with Black FRPE Jacket Superflexible Fire Rated
Product ID:
SPF-500
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | SPF-500 |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | Foam PE |
Velocity of Propagation | 83 % |
Jacket Diameter | 0.545 in |
Jacket Material | FRPE |
No. of Shields | 1 |
Passive Intermodulation | -158 dBc |
Frequency, Max | 6 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 2.25 in |
Coax Type | Coax |
Description
Low Loss SPF-500 Rated Corrugated Coax Cable with Black FRPE Jacket Superflexible Fire Rated
SPF-500 part number from Pasternack is a SPF-500 coax cable that is corrugated. Pasternack SPF-500 corrugated coax cable is 50 Ohm and has a Foam PE dielectric. Our SPF-500 coax is constructed with a 0.545 jacket made of FRPE. SPF-500 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 6 GHz.
Pasternack SPF-500 coax cables are part of over 40,000 RF, microwave and millimeter wave components. SPF-500 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using SPF-500 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table