LC Male to LC Male Cable Using RG218 Coax, RoHS
Product ID:
PE3960LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | LC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | LC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG218/U |
RF Cable Type | RG218 |
RF Cable Impedance | 50 |
Description
LC Male to LC Male Cable Using RG218 Coax, RoHS
PE3960LF is a LC male to LC male cable using RG218 coax. This Pasternack LC male to LC male cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm LC for connector 2.
Our male LC to male LC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3960LF LC male to LC male cable assembly is constructed with RG218 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.