90 Degree SMA Hybrid Coupler From 4 GHz to 8 GHz Rated to 100 Watts
Product ID:
PE2054
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
Connector Series | SMA |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 4 GHz |
Maximum Frequency | 8 GHz |
Maximum Input Power | 50 Watt |
Coupling Value | 3 dB |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.