Pasternack Enterprises Hook sexless to BNC male cable assembly product line is made up of 14 standard and custom designs that use Flexible cable. Hook sexless to BNC male assemblies are built using 2 unique coax cable part numbers and 2 unique Hook connectors. Our Hook sexless to BNC male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack Hook sexless to BNC male cable assemblies are manufactured with 2 different cable and connector combinations. You can select the Hook sexless to BNC male cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested.
Our manufacturing facility certified to ISO 9001:2015 ships Hook sexless to BNC male cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).