175 Watts High Power WR-75 Waveguide Load 10 GHz to 15 GHz
Product ID:
PE6832
Pricing
Quantity | Price |
1-4 | $1,930.00 |
5-9 | $1,891.40 |
10-24 | $1,852.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 175 Watt |
Waveguide Size | WR-75 |
Minimum Frequency | 10 GHz |
Maximum Frequency | 15 GHz |
Impedance | 50 Ohm |
Description
175 Watts High Power WR-75 Waveguide Load 10 GHz to 15 GHz
PE6832 175 Watts high power waveguide load (also known as waveguide termination) has a WR-75 input. This Pasternack WR-75 waveguide load / termination is rated for a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Our WR-75 waveguide terminator has a maximum input power of 175 Watts.
WR-75 waveguide load / termination PE6832 has an average maximum VSWR of 1.1:1. This Pasternack WR-75 high power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-75 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.