High Gain Medium Power Amplifiers
High gain medium power amplifiers from Pasternack exhibit outstanding performance with gain and gain flatness, high linearity and wide dynamic range. Pasternack high gain medium power amplifiers provide excellent performance by use of a hybrid microwave integrated circuit design and advanced GaAs pHEMT components. These high gain RF power amplifiers are unconditionally stable and reliable because of the built-in voltage regulation, bias sequencing and reverse bias protection.
Medium power high gain amplifiers for RF from Pasternack have the over-voltage protection installed externally for ease of repair and are fully matched internally for 50 Ohm input and output. Our 50 Ohm high gain power amplifiers matching helps eliminates the need for any additional sensitive external RF tuning components; which is a savings.
Pasternack high gain amplifiers are ideally suited for high linearity applications. Our RF high gain power amplifiers are packaged in a hermetically-sealed metal enclosures and offer small signal gain over a temperature range. These Pasternack high gain power RF amplifiers have excellent gain flatness ranges and IP3 output performance.
Most all Pasternack high gain medium power amplifiers are EAR99