12G SDI 75 Ohm HD-BNC Female Connector Solder Attachment Thru Hole PCB
Product ID:
PE40016
Pricing
Quantity | Price |
1-24 | $4.45 |
25-49 | $4.23 |
50-99 | $4.01 |
100-249 | $3.83 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 62
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | HD-BNC |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12 GHz |
Interface Type 1 | Thru Hole |
Description
12G SDI 75 Ohm HD-BNC Female Connector Solder Attachment Thru Hole PCB
PE40016 HD-BNC female pcb connector has an interface type of HD-BNC female thru hole and a 75 Ohm impedance. Pasternack HD-BNC female connector uses shield/contact solder as an attachment method. Our female HD-BNC pcb connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack HD-BNC female pcb connector has a PTFE dielectric type. The Pasternack HD-BNC pcb connector has a brass body with nickel plating. Our PE40016 HD-BNC connector uses brass contact and a nickel plating material. This HD-BNC female pcb RF connector is REACH compliant.
This Pasternack female HD-BNC connector will ship the same day as purchased. Our HD-BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HD-BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table