GR874 Sexless to BNC Male Cable Using RG223 Coax
Product ID:
PE3182
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | GR874 |
Connector Gender 1 | Sexless |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG223/U |
RF Cable Type | RG223 |
RF Cable Impedance | 50 |
Description
GR874 Sexless to BNC Male Cable Using RG223 Coax
PE3182 is a GR874 sexless to BNC male cable using RG223 coax. This Pasternack GR874 sexless to BNC male cable assembly uses a 50 Ohm GR874 for connector 1 and a 50 Ohm BNC for connector 2.
Our sexless GR874 to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3182 GR874 sexless to BNC male cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.