Pasternack Enterprises FME to UMCX cable assembly product portfolio is made up of 8 custom and standard designs that use flexible cable. FME to UMCX assemblies are built using 1 different coax cable type and 1 different FME connector. Our FME to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack FME to UMCX cable assemblies are manufactured with 2 unique cable and connector combinations. You may select the FME to UMCX cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Pasternack's facility certified to ISO 9001:2015 ships FME to UMCX cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).