75 Ohm F Male Connector Twist Attachment for RG59B/U, RG62, RG71
Product ID:
PE44318
Pricing
Quantity | Price |
1-24 | $1.00 |
25-49 | $0.95 |
50-99 | $0.90 |
100-249 | $0.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,478
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Twist |
Mount Method | None |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Interface Type 3 | RG71 |
Description
75 Ohm F Male Connector Twist Attachment for RG59, RG62, RG71
PE44318 type F male coaxial connector has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. Pasternack type F male connector uses shield/contact twist as an attachment method.
The Pasternack type F coaxial connector has a brass body with nickel plating. This F type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type F connector will ship the same day as purchased. Our type F male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.