75 Ohm F Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .340 inch x .091 inch Hole Spacing
Product ID:
PE44332
Pricing
Quantity | Price |
1-24 | $2.19 |
25-49 | $2.08 |
50-99 | $1.97 |
100-249 | $1.88 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 378
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Interface Type 1 | Thru Hole |
Description
75 Ohm F Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .340 inch x .091 inch Hole Spacing
PE44332 type F female bulkhead pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact solder as an attachment method. Our female type F pcb connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack type F female bulkhead pcb connector has a teflon dielectric type. The Pasternack type F pcb connector has a brass body with nickel plating. Our PE44332 type F connector uses phosphor bronze contact. This F type female bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack female type F bulkhead connector will ship the same day as purchased. Our bulkhead type F female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.