75 Ohm F Female Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing
Product ID:
PE44331
Pricing
Quantity | Price |
1-24 | $2.63 |
25-49 | $2.50 |
50-99 | $2.37 |
100-249 | $2.26 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 15,158
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | Thru Hole |
Description
75 Ohm F Female Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing
PE44331 type F female pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack type F female connector uses shield/contact solder as an attachment method.
The Pasternack F type pcb connector has a brass body with nickel plating. Our PE44331 F type connector uses brass contact. This type F female pcb RF connector is RoHS and REACH compliant.
This Pasternack female type F connector will ship the same day as purchased. Our F type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.