75 Ohm F Female Bulkhead Mount Connector Solder Attachment Tab Terminal, .380 inch DD Hole
Product ID:
PE44327
Pricing
Quantity | Price |
1-24 | $14.59 |
25-49 | $13.86 |
50-99 | $13.13 |
100-249 | $12.55 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,810
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Interface Type 1 | Tab |
Description
75 Ohm F Female Bulkhead Mount Connector Solder Attachment Tab Terminal, .380 inch DD Hole
PE44327 type F female bulkhead terminal connector has an interface type of tab and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack F type female bulkhead terminal connector has a PP dielectric type. The Pasternack F type terminal connector has a brass body with nickel plating. Our PE44327 F type connector uses tin-lead contact. This type F female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female F type bulkhead connector will ship the same day as purchased. Our bulkhead type F female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.