75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
Product ID:
PE44895
Pricing
Quantity | Price |
1-24 | $24.79 |
25-49 | $23.55 |
50-99 | $22.31 |
100-249 | $21.32 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 58
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 2.15 GHz |
Interface Type 1 | Surface Mount |
Description
75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated
PE44895 type F female right angle bulkhead pcb connector has an interface type of surface mount and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact solder as an attachment method. Our female type F right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 2.15 GHz.
The Pasternack right angle F type female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.93. The Pasternack F type pcb connector has a zinc body with tin plating. Our PE44895 F typeright angle connector uses beryllium copper contact. This type F female right angle bulkhead pcb RF connector is REACH compliant.
This Pasternack right angle female type F bulkhead connector will ship the same day as purchased. Our bulkhead type F right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.