75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG179, RG187, .380 inch DD Hole
Product ID:
PE45504
Pricing
Quantity | Price |
1-24 | $10.39 |
25-49 | $9.97 |
50-99 | $9.66 |
100-249 | $9.45 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 233
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG179 |
Interface Type 2 | RG187 |
Description
75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG179, RG187, .380 inch DD Hole
PE45504 type F female bulkhead coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack F type female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack F type coaxial connector has a brass body with nickel plating. Our PE45504 F type connector uses brass contact. This type F female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type F bulkhead connector will ship the same day as purchased. Our bulkhead type F female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.