800/900 MHz 10 dBi Dual Slant Polarization Omni antenna
Product ID:
PE51OM1021
Pricing
Quantity | Price |
1-24 | $473.99 |
25-49 | $450.29 |
50-99 | $426.59 |
100-249 | $407.63 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarization | Vertical/Horizontal |
Minimum Frequency | 824 MHz |
Maximum Frequency | 928 MHz |
Connector 1 Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Maximum Input VSWR | 1.7:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.