Transfer Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 2M Lifecycles, 12V, N
Product ID:
PE71S6462
Pricing
Quantity | Price |
1-4 | $702.86 |
5-9 | $674.75 |
10-24 | $646.63 |
25-99 | $618.52 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | N |
Connector Gender | Female |
Switch Design | DPDT |
Minimum Frequency | DC |
Maximum Frequency | 12 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 1,000 Watts |
Maximum VSWR | 1.7:1 |
Maximum Insertion Loss | 0.7 dB |
Minimum Isolation | 60 dB |
Description
Transfer Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 2M Lifecycles, 12V, N
PE71S6462 electromechanical RF relay switch from Pasternack is a dpdt switch design with failsafe actuator. Our dpdt electromechanical RF failsafe switch uses type N connectors at 50 Ohms. This type N RF relay dpdt switch has a maximum frequency of 12 GHz and maximum power of 1,000 Watts. The Pasternack radio frequency dpdt N type electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
type N dpdt electro mechanical RF relay failsafe switch features with an isolation minimum of 60 dB. Dpdt electromechanical relay radio frequency failsafe switch PE71S6462 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our dpdt type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.