Dome Antenna Operates From 700 MHz to 2.5 GHz With a Nominal 3 dBi Gain TNC Male Input Connector on 6.5 in. of RG58-P
Product ID:
PE51106-4
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Dome |
Polarization | Vertical |
Minimum Frequency | 700 MHz |
Maximum Frequency | 2.5 GHz |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Nominal Gain | 3 dB |
Maximum Input VSWR | 2:1 |
Description
Dome Antenna Operates From 700 MHz to 2.5 GHz With a Nominal 3 dBi Gain TNC Male Input Connector on 6.5 in. of RG58-P
Dome antenna PE51106-4 from Pasternack is featured in our extensive in-stock radio frequency directional antenna selection. This single band ceiling dome antenna uses has a frequency range of 700 MHz to 2.5 GHz and a 3 nominal dBi gain. Our ceiling mount dome antenna uses TNC male connector and is rated for 100 Watts input.
Our radio frequency dome ceiling antenna. PE51106-4 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This dome RF antenna can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.