Panel Antenna Operates From 5.725 GHz to 5.85 GHz With a Nominal 22 dBi Gain N Female Input Connector
Product ID:
PE51051
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Panel |
Polarization | Vertical or Horizontal |
Minimum Frequency | 5.725 GHz |
Maximum Frequency | 5.85 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 22 dB |
Maximum Input VSWR | 1.5:1 |
Description
Panel Antenna Operates From 5.725 GHz to 5.85 GHz With a Nominal 22 dBi Gain N Female Input Connector
Panel antenna PE51051 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 5.725 GHz to 5.85 GHz and a 22 nominal dBi gain. Our patch panel antenna uses N female connector and is rated for 20 Watts input.
PE51051 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.