Directional 30 dB N Coupler From 4 GHz to 12 GHz Rated to 600 Watts
Product ID:
PE2235-30
Pricing
Quantity | Price |
1-4 | $2,460.00 |
5-9 | $2,361.60 |
10-24 | $2,263.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Directionality | Directional |
Connector Series | N |
Connector Gender | Female |
Design | Coupler |
Minimum Frequency | 4 GHz |
Maximum Frequency | 12 GHz |
Maximum Input Power | 600 Watt |
Coupling Value | 30 dB |
Description
Directional 30 dB N Coupler From 4 GHz to 12 GHz Rated To 600 Watts
RF coupler part number PE2235-30 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with N ports. Our directional coupler design uses N ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 4 GHz and a maximum frequency of 12 GHz. Directional coupler part # PE2235-30 is constructed with a coupling value of 30 dB and a coupler directivity of 15 dB. This female N directional coupler is built with a maximum insertion loss of 0.2 dB and a maximum input power of 600 watts.
Our directional coupler design with N connector is rated for a maximum insertion loss of 0.2 dB and a maximum VSWR of 1.3. Additional female N coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2235-30 directional 30 dB N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.