Phase Detector, SMA, Video Out, 5 MHz to 25 MHz
Product ID:
PE80T4002
Pricing
Quantity | Price |
1-4 | $323.34 |
5-9 | $310.41 |
10-24 | $297.47 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Phase |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 5 MHz |
Maximum Frequency | 25 MHz |
Description
Phase Detector, SMA, Video Out, 5 MHz to 25 MHz
Pasternack phase detector PE80T4002 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This phase detector is manufactured with SMA female to SMA female connectors. Our SMA phase detector has a minimum frequency of 5 MHz and a maximum frequency of 25 MHz.
This SMA coaxial RF detector has a maximum input power of 17 dBm and a video capacitance of 0 pF. PE80T4002 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our phase detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.