Finline Detector, SMA, Video Out, 100 MHz to 18 GHz
Product ID:
PE80T1005
Pricing
Quantity | Price |
1-4 | $1,820.00 |
5-9 | $1,747.20 |
10-24 | $1,674.40 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Finline |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 100 MHz |
Maximum Frequency | 18 GHz |
Description
Finline Detector, SMA, Video Out, 100 MHz to 18 GHz
Pasternack finline detector PE80T1005 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This finline detector is manufactured with SMA female to SMA female connectors. Our SMA finline detector has a minimum frequency of 100 MHz and a maximum frequency of 18 GHz.
This SMA coaxial RF detector has a maximum input power of 27 dBm and a video capacitance of 0 pF. PE80T1005 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our finline detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.