D-Sub Plug Right Angle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400
Product ID:
PE44035
Pricing
Quantity | Price |
1-24 | $14.17 |
25-49 | $13.46 |
50-99 | $12.75 |
100-249 | $12.19 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 98
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | D-Sub |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG55 |
Interface Type 2 | RG142 |
Interface Type 3 | RG223 |
Interface Type 4 | RG400 |
Description
D-Sub Plug Right Angle Contact Crimp/Solder Attachment For RG55, RG142, RG223, RG400
PE44035 D-Sub plug right angle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack D-Sub plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack D-Sub coaxial connector has a brass body with gold plating. This D-Sub plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug D-Sub connector will ship the same day as purchased. Our D-Sub right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom D-Sub connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.