C Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch
Product ID:
PE4517
Pricing
Quantity | Price |
1-24 | $49.99 |
25-49 | $47.49 |
50-99 | $44.99 |
100-249 | $42.99 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,574
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG58 |
Interface Type 2 | RG303 |
Interface Type 3 | RG141 |
Interface Type 4 | PE-C195 |
Interface Type 5 | PE-P195 |
Interface Type 6 | LMR-195 |
Interface Type 7 | .195 inch |
Description
C Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch
PE4517 type C male coaxial connector has an interface type of RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact crimp/solder as an attachment method. Our male type C coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack type C male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type C coaxial connector has a brass body with nickel plating. Our PE4517 type C connector uses brass contact. This C type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male C type connector will ship the same day as purchased. Our type C male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.