C Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG215, High Voltage
Product ID:
PE4950
Pricing
Quantity | Price |
1-24 | $76.99 |
25-49 | $73.14 |
50-99 | $69.29 |
100-249 | $66.21 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 70
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG213 |
Interface Type 2 | RG214 |
Interface Type 3 | RG8 |
Interface Type 4 | RG9 |
Interface Type 5 | RG11 |
Interface Type 6 | RG225 |
Interface Type 7 | RG393 |
Interface Type 8 | RG144 |
Interface Type 9 | RG216 |
Interface Type 10 | RG215 |
Description
C Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG215, High Voltage
PE4950 type C male coaxial connector has an interface type of RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG215 and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type C male coaxial connector has a PTFE dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This type C male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male C type connector will ship the same day as purchased. Our type C male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.