C Male Connector Clamp/Solder Attachment for RG174, RG316, RG188
Product ID:
PE4953
Pricing
Quantity | Price |
1-24 | $52.99 |
25-49 | $50.34 |
50-99 | $47.69 |
100-249 | $45.57 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 200
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG174 |
Interface Type 2 | RG316 |
Interface Type 3 | RG188 |
Description
C Male Connector Clamp/Solder Attachment for RG174, RG316, RG188
PE4953 type C male coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type C coaxial connector has a brass body with nickel plating. This type C male coaxial RF connector is REACH compliant.
This Pasternack male C type connector will ship the same day as purchased. Our type C male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.