C Male Right Angle Connector Crimp/Solder Attachment for RG213, RG8
Product ID:
PE4955
Pricing
Quantity | Price |
1-24 | $107.99 |
25-49 | $102.59 |
50-99 | $97.19 |
100-249 | $92.87 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG213 |
Interface Type 2 | RG8 |
Description
C Male Right Angle Connector Crimp/Solder Attachment for RG213, RG8
PE4955 type C male right angle coaxial connector has an interface type of RG213, RG8 and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack type C coaxial connector has a brass body with nickel plating. This C type male right angle coaxial RF connector is REACH compliant.
This Pasternack right angle male type C connector will ship the same day as purchased. Our type C right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom C type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.