Pasternack Enterprises BNC to Unterminated Lead cable assembly product portfolio offers 14 custom and standard designs which use flexible coaxial cable. BNC to Unterminated Lead assemblies are assembled from 2 unique coaxial cable types and 2 different BNC connectors. Our BNC to Unterminated Lead cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack BNC to Unterminated Lead cable assemblies are manufactured with 2 different connector and cable combinations. Our customers can select the BNC to Unterminated Lead cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Our ISO 9001-2008 registered manufacturing facility builds and ships BNC to Unterminated Lead cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +949-261-1920 International).