Pasternack Enterprises BNC to UHF cable assembly product line is made up of 204 standard and custom designs using flexible cable. BNC to UHF assemblies are fabricated with 15 different coax cable types and 7 unique BNC connectors. Our BNC to UHF cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack BNC to UHF cable assemblies are built with 29 different connector and cable combinations. Customers can select the BNC to UHF cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships BNC to UHF cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).