Pasternack Enterprises BNC male to BNC male right angle cable assembly product portfolio is made up of 151 custom and standard assemblies that use Flexible, Formable or Semirigid cable. BNC male to BNC male right angle assemblies are manufactured from 17 unique cable part numbers and 8 unique BNC connectors. Our BNC male to BNC male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack BNC male to BNC male right angle cable assemblies are manufactured with 22 unique cable and connector combinations. You may choose the BNC male to BNC male right angle cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC male to BNC male right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Exceptional customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).