To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

BNC Male Right Angle to BNC Male Cable Assemblies

Pasternack Enterprises BNC male right angle to BNC male cable assembly product portfolio is made up of 151 custom and standard cable assemblies using Flexible, Formable or Semirigid coaxial cable. BNC male right angle to BNC male assemblies are built from 17 different cable part numbers and 7 different BNC connectors. Our BNC male right angle to BNC male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC male right angle to BNC male cable assemblies are available with 22 unique cable and connector combinations. Our customers may choose the BNC male right angle to BNC male cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 builds and ships BNC male right angle to BNC male cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant