To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

BNC Male Right Angle to BNC Female Cable Assemblies

Pasternack Enterprises BNC male right angle to BNC female cable assembly product group offers 6 custom and standard designs which use Flexible cable. BNC male right angle to BNC female assemblies are built using 1 unique coaxial cable type and 1 unique BNC connector. Our BNC male right angle to BNC female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male right angle to BNC female cable assemblies are built with 1 unique connector and cable combination. Our customers can select the BNC male right angle to BNC female cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships BNC male right angle to BNC female cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant