75 Ohm BNC Male Right Angle Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71
Product ID:
PE4608
Pricing
Quantity | Price |
1-24 | $49.39 |
25-49 | $46.92 |
50-99 | $44.45 |
100-249 | $42.48 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 42
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 500 MHz |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Interface Type 3 | RG71 |
Description
75 Ohm BNC Male Right Angle Connector Crimp/Solder Attachment for RG59, RG62, RG71
PE4608 BNC male right angle coaxial connector has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/solder as an attachment method. Our male BNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 500 MHz.
The Pasternack right angle BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4608 BNCright angle connector uses brass contact. This BNC male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male BNC connector will ship the same day as purchased. Our BNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.