PE4320 BNC male right angle coaxial connector has an interface type of BNC male which is compatible with RG59B/U and RG62 cables and has an impedance of 50 Ohms. Pasternack's BNC male connector uses clamp/solder as an attachment method. This BNC male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle BNC male coaxial connector has a PTFE dielectric type. Pasternack's BNC coaxial connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle BNC connector has a silver inner contact plating. Our right angle BNC male connector has a length of 1.48 inches, a width of 0.57 inches, and a weight of 0.063 lbs.
This Pasternack right angle male BNC connector will ship the same business day as purchased. Our BNC right angle male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.