BNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, LMR-400-DB
Product ID:
EZ-400-BM-X
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 15
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | LMR-400 |
Interface Type 2 | PE-C400 |
Interface Type 3 | LMR-400-DB |
Description
BNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, LMR-400-DB
EZ-400-BM-X BNC male coaxial connector has an interface type of LMR-400, PE-C400, LMR-400-DB and a 50 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack BNC coaxial connector has a brass body with tri-metal plating. Our EZ-400-BM-X BNC connector uses copper contact. This BNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table