75 Ohm BNC Male to Alligator Clip Cable Using 75 Ohm RG59 Coax
Product ID:
PE3C4165
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | Alligator |
Connector Gender 2 | Clip |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG59B/U |
RF Cable Type | RG59 |
RF Cable Impedance | 75 |
Description
75 Ohm BNC Male to Alligator Clip Cable Using 75 Ohm RG59 Coax
PE3C4165 is a BNC male to Alligator clip cable using RG59 coax. This Pasternack BNC male to Alligator clip cable assembly uses a 75 Ohm BNC for connector 1 and a Alligator for connector 2.
Our male BNC to clip Alligator cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4165 BNC male to Alligator clip cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table