BNC Female to Trimmed Lead Cable Using PE-SR402FLJ Coax
Product ID:
PE3C3722
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Trimmed Lead |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | PE-SR402FLJ |
RF Cable Type | PE-SR402FLJ |
RF Cable Impedance | 50 |
Description
BNC Female to Trimmed Lead Cable Using PE-SR402FLJ Coax
PE3C3722 is a BNC female to Trimmed Lead sexless cable using PE-SR402FLJ coax. This Pasternack BNC female to Trimmed Lead sexless cable assembly uses a 50 Ohm BNC for connector 1 and a Trimmed Lead for connector 2.
Our female BNC to sexless Trimmed Lead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3722 BNC female to Trimmed Lead sexless cable assembly is constructed with PE-SR402FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table