75 Ohm BNC Female Connector Solder Attachment End Launch PCB
Product ID:
PE44619
Pricing
Quantity | Price |
1-24 | $15.99 |
25-49 | $15.19 |
50-99 | $14.39 |
100-249 | $13.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 475
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | End Launch |
Description
75 Ohm BNC Female Connector Solder Attachment End Launch PCB
PE44619 BNC female pcb connector has an interface type of end launch and a 75 Ohm impedance. Pasternack BNC female connector uses shield/contact solder as an attachment method.
The Pasternack BNC female pcb connector has a teflon dielectric type. The Pasternack BNC pcb connector has a brass body with nickel plating. Our PE44619 BNC connector uses brass contact. This BNC female pcb RF connector is REACH compliant.
This Pasternack female BNC connector will ship the same day as purchased. Our BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table