BNC Female Connector Field Replaceable Attachment 4 Hole Flange Slotted Contact Terminal, 1.24 Sq. Flange Watt Meter Connector
Product ID:
PE44720
Pricing
Quantity | Price |
1-24 | $14.16 |
25-49 | $13.45 |
50-99 | $12.74 |
100-249 | $12.18 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | Slotted Contact |
Description
BNC Female Connector Field Replaceable Attachment 4 Hole Flange Slotted Contact Terminal, 1.24 Sq. Flange Watt Meter Connector
PE44720 BNC female 4 hole flange terminal connector has an interface type of slotted contact and a 50 Ohm impedance. Pasternack BNC female 4 hole flange connector uses shield/contact as an attachment method. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack BNC female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack BNC terminal connector has a brass body with nickel plating. This BNC female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female BNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.