75 Ohm BNC Female Connector Clamp/Solder Attachment 4 Hole Flange For RG179, RG187, .500 inch Threaded Hole Spacing
Product ID:
PE44652
Pricing
Quantity | Price |
1-24 | $50.99 |
25-49 | $48.44 |
50-99 | $45.89 |
100-249 | $43.85 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 38
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | 4 Hole Flange |
Interface Type 1 | RG179 |
Interface Type 2 | RG187 |
Description
75 Ohm BNC Female Connector Clamp/Solder Attachment 4 Hole Flange For RG179, RG187, .500 inch Threaded Hole Spacing
PE44652 BNC female 4 hole flange coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack BNC female 4 hole flange connector uses shield/contact clamp/solder as an attachment method.
The Pasternack BNC coaxial connector has a brass body with nickel plating. This BNC female 4 hole flange coaxial RF connector is REACH compliant.
This Pasternack female BNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.