BNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, IP67 Unmated
Product ID:
PE44891
Pricing
Quantity | Price |
1-24 | $24.94 |
25-49 | $23.69 |
50-99 | $22.45 |
100-249 | $21.45 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 20
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | Eyelet |
Description
BNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, IP67 Unmated
PE44891 BNC female bulkhead hermetically sealed terminal connector has an interface type of eyelet and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact solder as an attachment method. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack BNC female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack BNC terminal connector has a beryllium copper body with silver plating. Our PE44891 BNC connector uses beryllium copper contact. This BNC female bulkhead hermetically sealed terminal RF connector is REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.