To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

75 Ohm BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG59B/U, RG62, RG71, .500 inch Threaded Hole Spacing

Product ID: PE4623

Pricing

QuantityPrice
1-24$51.99
25-49$49.39
50-99$46.79
100-249$44.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 98
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG71

Description

75 Ohm BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG59, RG62, RG71, .500 inch Threaded Hole Spacing

PE4623 BNC female 4 hole flange coaxial connector has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. Pasternack BNC female 4 hole flange connector uses shield/contact clamp/solder as an attachment method.

The Pasternack BNC female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. This BNC female 4 hole flange coaxial RF connector is RoHS and REACH compliant.

This Pasternack female BNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.