PE1949 BNC female bulkhead hermetically sealed coaxial connector has an interface type of BNC female RG174, RG188, RG316, RG316-FEP and RG316-LSFH and a 50 Ohm impedance. Pasternack's BNC female bulkhead connector uses clamp/solder as an attachment method. Our female BNC coaxial connector provides a maximum frequency of 4 GHz.
The Pasternack BNC female bulkhead hermetically sealed coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack's BNC coaxial connector has a brass body with tri-metal over copper plating. Our PE1949 BNC connector uses gold over nickel over copper-plated phosphor bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The PE1949 BNC bulkhead connector operates at a temperature range of -65 to 165 deg C. This threaded female coaxial RF connector has a maximum insertion loss of 0.2 dB. The Pasternack BNC female connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms.
This Pasternack female BNC bulkhead connector will ship the same business day as purchased. Our bulkhead BNC female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.