RP BNC Female Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .480 inch D Hole
Product ID:
PE4749
Pricing
Quantity | Price |
1-24 | $5.59 |
25-49 | $5.31 |
50-99 | $5.03 |
100-249 | $4.81 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 244
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Description
RP BNC Female Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .480 inch D Hole
PE4749 reverse polarity BNC female bulkhead coaxial connector has an interface type of RG59, RG62 and a 50 Ohm impedance. Pasternack reverse polarity BNC female bulkhead connector uses shield/contact clamp/solder as an attachment method.
The Pasternack reverse polarity BNC female bulkhead coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. This reverse polarity BNC female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.