Slide-On BMA Jack 2 Hole Flange to SMA Male Cable Using RG402 Coax
Product ID:
PE3W08629
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BMA |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | 2 Hole Flange |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG402/U |
RF Cable Type | RG402 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45326.jpg) | ![](/images/product/medium/RG402-U.jpg) | ![](/images/product/medium/PE4112.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45326 | RG402/U | PE4112 | KitBOM Datasheet |
---|
Slide-On BMA Jack 2 Hole Flange to SMA Male Cable Using RG402 Coax
PE3W08629 is a BMA jack 2 hole flange to SMA male cable using RG402 coax. This Pasternack BMA jack 2 hole flange to SMA male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2.
Our jack BMA 2 hole flange to male SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08629 BMA jack 2 hole flange to SMA male cable assembly is constructed with RG402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.