BMA Jack Slide-On Connector Solder Attachment Thru Hole PCB
Product ID:
PE45337
Pricing
Quantity | Price |
1-24 | $73.99 |
25-49 | $71.03 |
50-99 | $68.81 |
100-249 | $67.33 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 22 GHz |
Interface Type 1 | Thru Hole |
Description
BMA Jack Slide-On Connector Solder Attachment Thru Hole PCB
PE45337 BMA jack pcb slide-on connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack BMA jack connector uses shield/contact solder as an attachment method. Our jack BMA pcb connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.
The Pasternack BMA jack pcb slide-on connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack BMA pcb connector has a brass body with nickel plating. Our PE45337 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack pcb slide-on RF connector is REACH compliant.
This Pasternack jack BMA connector will ship the same day as purchased. Our BMA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.