WR-28 Bandpass Waveguide Filter With Flange And a Pass Band From 30 GHz to 31 GHz
Product ID:
PE-W28F001
Pricing
Quantity | Price |
1-9 | $414.29 |
10-24 | $397.72 |
25-99 | $381.15 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 18
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size 1 | WR-28 |
Flange Size 1 | Square Cover |
Waveguide Size 2 | WR-28 |
Flange Size 2 | Square Cover |
Frequency, Min | 30 GHz |
Frequency, Max | 31 GHz |
Lowband Min Rejection | 60 (dB) |
Description
Bandpass Waveguide Filter With WR-28 Interface And a Pass Band From 30 GHz to 31 GHz
Waveguide bandpass filter PE-W28F001 from Pasternack is manufactured with a WR-28 input and is part of a large selection of RF/microwave/millimeter wave waveguide components. WR-28 waveguide bandpass filter is rated for a radio frequency minimum of 30 GHz and a frequency maximum of 31 GHz a
s the pass band range. WR-28 bandpass waveguide filter is designed for a rejection minimum of 60 dB and constructed to RF industry specs.
More details on PE-W28F001 WR-28 band pass wave guide filter can be found on the the waveguide bandpass filter design datasheet specifications up above. WR-28 waveguide bandpass filter from Pasternack is in stock now at our Irvine, CA facility. Our waveguide bandpass filter with WR-28 flanges is part of over 40,000 components for RF, microwave and millimeter wave applications in-stock which are available to ship same day worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.