The armored precision RF test cables are rated to 26.5 GHz and 40 GHz. Pasternack RF test cables which are armored are highly suitable for severe test environments where rugged construction is necessary. Armored RF test cables are prefered for any location where higher phase stability must be assured.
Our Precision RF test cable products are constructed with low loss PTFE and solid center conductor to ensure low insertion loss and outstanding phase & amplitude stability. Built with durable passivated stainless steel connectors, Pasternack armored precision RF test cables ensure secure matings over and over again, while external armoring removes excessive bending radius. Temperature performance of these armored RF test cable product line is from -55ºC to +165ºC which makes these RF test cables perfect for environmental testing systems.