Pasternack’s PEANED1012 is a high performance outdoor omni directional dipole antenna, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The Dipole Antenna operates within a range of 136 MHz-174 MHz and comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized Dipole antenna with heavy duty steel mast mounting brackets and a lightweight aluminum alloy radome is ideally suited for all weather operation.
The model PEANED1012 designed specifically for the outdoors has an operational temperature between -40 to 80 deg C.
Ideal for transmitting high-power signals, increasing signal strength and providing improved coverage the antenna has an impedance of 50 Ohm and max input power of 100 Watts. Built tough, this Type N connector has an overall length of 35.9in, width of 40.6in, and weighs 15.84lbs. Pasternack’s PEANED1012 with aluminum alloy Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANED1012 is a omni directional dipole series antenna with a single band type and has a gain nominal.
The included mounting bracket and hardware for this single band Dipole antenna with aluminum alloy radome, makes it very easy to install. The dipole omni directional band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance outdoor antennas are on hand to assist you with any inquiries on dipole omni directional 136 MHz-174 MHz N Type female connector antennas. Order our outdoor omni directional dipole antenna PEANED1012, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.